Product Type | Side Panel |
Overall Width (In.) | 44.75 |
Overall Width (mm) | 1136.7 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 68.2 |
Overall Height (mm) | 1.732 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305617383 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.6525 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D-Type Side Panel (DxxSP**) | English | |
Part Drawings | D22SP - DWG | English | |
Part Drawings | D22SP - DXF | English | |
Installation Documents | D-Type Side Panels | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |