45 RU x 1200mm Split Hinged Side Panel for Net-Access™ N-Type Cabinet. Color: Black
Product Type | Split Hinged Side Panel |
Overall Width (In.) | 46.61 |
Overall Width (mm) | 1183.8 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 82.57 |
Overall Height (mm) | 2097.2 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498367142 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 9.3333 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access N-Type Cabinet Split Hinged Side Panel - N52SPH | English | |
Part Drawings | Net-Access N-Type Cabinet Split Hinged Side Panel - N52SPH | English | |
Part Drawings | Net-Access N-Type Cabinet Split Hinged Side Panel - N52SPH | English | |
Installation Documents | Net-Access N-Type Cabinet Split Hinged Side Panels Installation Instructions: CM606 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |