Solid rear door for 42 RU 600mm wide S-Type Cabinet. Color: White
Product Type | Single-Hinged Solid Cabinet Door |
Overall Width (In.) | 23.19 |
Overall Width (mm) | 589 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 76.61 |
Overall Height (mm) | 1945.8 |
Number of Rack Units | 42 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498381195 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 21.1979 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type Cabinet Family 600/700mm Wide Solid Single Hinge Door: 13V398WN-DC | English | |
Part Drawings | Net-Access S-Type Cabinet Family 600/700mm Wide Solid Single Hinge Door: 13V398WN-DC | English | |
Part Drawings | Net-Access S-Type Cabinet Family 600/700mm Wide Solid Single Hinge Door: 13V398WN-DC | English | |
Installation Documents | S and N Type Cabinet Solid Single Hinge Door: V00029CW-01 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |