Product Type | Heavy Duty Mounting Bracket |
Overall Width (In.) | 16 |
Overall Width (mm) | 406 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 2.6 |
Overall Height (mm) | 65 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305636574 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0864 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | SAKOSHPD S-Type Cabinet Anchor Kit | English | |
Installation Documents | Cabinet Anchor Kit Installation Instructions | English | |
Certifications | Application For OSHPD Preapproval Of Manufacturer’s Certification (OPM) | English |