The Net-Access™ Cable Management Panel installs in S-Type cabinets to securely route and manage cables inside the cabinet. The panel expands to work with 42 to 51RU cabinets, and can accommodate D-rings, L-rings, or cable ties to support cable bundles. The panel is 12.4 inches wide and is black.
Product Type | Cable Management Panel |
Overall Width (In.) | 12.4 |
Overall Width (mm) | 316 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 92.6 |
Overall Height (mm) | 2353 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305630889 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8194 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 700mm-800mm x 42-51RU Expandable Cable Management Panel (SN*VCM*) | English | |
Installation Documents | Net-Access Cable Management Panel | English |