Note | Sold in Asia Pacific, Middle East & Africa Only |
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42.7 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 85.8 |
Overall Height (mm) | 2178 |
Number of Rack Units | 45 |
Casters | Yes |
Static Load Capacity (kg) | 1500 |
Static Load Capacity (lb) | 3300 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1100 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310E, RoHS Compliant, UL Listed 2416 |
UPC | 61305675724 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 61.4709 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ D-Type Cabinets - DAE | English | |
Part Drawings | Net-Verse D-Type Cabinet 800 Wide x 42, 45, & 48 RU x 1000mm/1200mm Deep | English | |
Part Drawings | DAE8519 - DXF | English | |
Part Drawings | DAE8519 - DWG | English | |
Installation Documents | Net-Verse DAE Cabinet Installation Instructions | English |