The Net-Access™ N-Type Cabinet is a 42 RU, 800mm W x 1070mm D cabinet. The front door is a single hinge perforated door. It features split perforated rear doors. It includes two solid side panels, two sets of cage nut equipment mounting rails and 42 RU cable management on front and rear of front posts. The cabinet is 78.8" H x 31.5" W x 42" D. It is black.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 78.8 |
Overall Height (mm) | 2 |
Number of Rack Units | 42 |
Casters | No |
Static Load Capacity (kg) | 1.36 |
Static Load Capacity (lb) | 3 |
Rolling Load Capacity (kg) | 1.133 |
Rolling Load Capacity (lb) | 2.5 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498367055 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | N Type Cabinet 800 x 1070: 12V305LU DC 2A | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |