Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2), casters, POU brackets (1 set), cage nut rails (2 sets). Zero RU QuickNet™ Style Vertical Patching Rails. Dimensions: 85.0"H x 23.6"W x 42.0"D (2160mm x 600mm x 1067mm)
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Color | Black |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 42.12 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 85.03 |
Overall Height (mm) | 2160 |
Number of Rack Units | 45 |
Casters | Yes |
Standards Met | RoHS Compliant |
UPC | 07498327431 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 80.8160 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Cabinets | English | |
Part Drawings | S6512BT: DWG | English | |
Part Drawings | S6512BT: DXF | English | |
Part Drawings | NET-Access S-Type Cabinet w/Integral Cabinet Top Cable Routing System 600mm Wide X 1070mm Deep Family Part Drawing 12V352BC-DC | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |