The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 42RU, Black, 1pc.
Product Type | Vertical Cable Manager Door |
For Use With | PRV679 and PRVF679 |
Sub Brand | PatchRunner™ |
Overall Height (In.) | 77.8 |
Overall Height (mm) | 1977 |
Overall Width (In.) | 6.1 |
Overall Width (mm) | 155 |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 42 |
UPC | 07498329146 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7080 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Part Drawings | 6" 6.5ft Patchrunner Door PRD679.dwg - Customer Drawing | English | |
Part Drawings | 6" 6.5ft Patchrunner Door PRD679.dxf - Customer Drawing | English | |
Part Drawings | 6" 6.5ft Patchrunner Door PRD679.pdf - Customer Drawing | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |