Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS20CGP switch, (16) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and UPS.
Product Type | Integrated Network Zone System Enclosure |
Material | Mild Steel |
Color | Gray |
Number of Downlink Patch Cords | 16 |
Number of Uplink Patch Cords | 2 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 28 |
Overall Height (mm) | 711.2 |
Sub Brand | PanZone® |
Mount Method | Wall Mount |
Application | Industrial Automation |
Downlink Patch Cord Type | (16) CAT 6 UTP Copper |
Uplink Patch Cord Type | (2) MM LC Fiber |
Connection Type | UTP |
Switch 1 Model Number | 1783-BMS10CGA |
Uplink Transceiver | (2) 1783-SFP1GSX |
Power Source | Battery UPS |
Standards Met | RoHS Compliant |
NEMA Rating | 4X/4/12 |
IP Rating | IP66 |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate for Cable Entry and Exit, (1) 1/2" Conduit Plug for Power Entry, (1) 6 Port Ground Bar, (2) External Mount Flanges, (1) Protective AC Wiring Cover, (1) DIN Rail for Switches (16.0"), (1) DIN Rail for Power Accessories (20.5"), (1 or 2) 8 Port DIN Rail Mount Copper Patch Module (CDPP8RG), (1 or 2) 8 Port DIN Rail Mount Fiber Patch Module (FDME8RG) (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port - CBXF6BL-AY, 12 Port - CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (10) Cable Management L Rings |
UPC | 07498322318 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 19.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |