Integrated Network Zone System; 24" x 36"; mild steel enclosure; includes (2) Stratix 8000 1783-MS10T switches, (3) 1783-MX08T and (1) 1783-MX08F expansions, (40) Cat 6 UTP copper patch cords and jacks, (8) MM LC fiber downlink patch cords and adaptors, (4) 1Gb SFPs, (4) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and UPS.
Product Type | Integrated Network Zone System Enclosure |
Material | Mild Steel |
Color | Gray |
Number of Downlink Patch Cords | 40 |
Number of Uplink Patch Cords | 4 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914.4 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Downlink Patch Cord Type | (40) CAT 6 UTP Copper |
Uplink Patch Cord Type | (4) MM LC Fiber |
Connection Type | UTP |
Switch 1 Model Number | 1783-MS10T |
Switch 2 Model Number | 1783-MS10T |
Switch 1 Expansion Module 1 | 1783-MX08T (Copper) |
Switch 1 Expansion Module 2 | 1783-MX08T (Copper) |
Switch 2 Expansion Module 1 | 1783-MX08T (Copper) |
Uplink Transceiver | (4) 1783-SFP1GSX |
Power Source | Battery UPS |
Standards Met | UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | (2) Cable Management Side Panels, (1) Top Slack Plate, (1) Blank Gland Plate for Cable Entry and Exit, (1) 1/2" Conduit Plug for Power Entry, (1) 6-Port Ground Bar, (2) External Mount Flanges, (1) AC Wiring Cover, (2) DIN Rail for Switches (16.0"), (1) DIN Rail for Power (20.5"), (1) 6 or 12 Port Fiber Uplink Patch Panel (6 Port-CBXF6BL-Y, 12 Port-CBXF12BL-AY), (1) Fiber Slack Spool, (1) Strain Relief Bar, (1) 19", 2 RU 48-Port Patch Panel (CPP48WBLY), (9) Cable Management L Rings |
UPC | 07498379444 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 14.1914 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | English | |
Part Drawings | Network Zone System, 24" X 36" Enclosure With Cable Managment Accessories Cy ---- [C-Zc23Encl-Cy--Eng.Pdf] | English | |
Part Drawings | Network Zone System, 100-240Vac Input, Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Jf --- [C-Zcpowerop-Jf--Eng.Pdf] | English | |
Part Drawings | Network Zone System, 100-240Vac Input, Ab Redundant 91.2W 24Vdc Power Supplies, 24Vdc Battery Ups - Ra --- [C-Zcfwd-Ra--Eng.Pdf] | English | |
Part Drawings | Integrated Network Zone System, Allen-Bradley Stratix 5400, 5700, 8000, And 8300 Switches With Optional Expansions And Included Connectivity - Tn --- [C-Zcswdc-Tn--Eng.Pdf] | English | |
Installation Documents | Integrated and Switch Ready 36" Enclosure: CM628 | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English | |
Case Studies | Marcegaglia Case Study: CPCS58-WW–ENG | English | |
White Papers | Scaling the Plant Network: CPAT17--WW-ENG | English |