Switch Ready Network Zone System; 24" x 36"; mild steel enclosure; for two industrial switches; includes (16) Cat 6A STP copper patch cords and jacks, (4) MM LC fiber uplink patch cords with (6) adaptors and redundant power supplies.
Product Type | Universal Network Zone Enclosure |
Material | Mild Steel |
Number of Ports | 48 |
Color | Gray |
Number of Downlink Patch Cords | 16 |
Number of Uplink Patch Cords | 4 |
Overall Width (In.) | 24 |
Overall Width (mm) | 609.6 |
Overall Depth (In.) | 11.6 |
Overall Depth (mm) | 294.6 |
Overall Height (In.) | 36 |
Overall Height (mm) | 914.4 |
Sub Brand | IndustrialNet™ |
Mount Method | Wall Mount |
Application | Industrial Automation |
Downlink Patch Cord Type | (16) CAT 6A STP Copper |
Uplink Patch Cord Type | (4) MM LC Fiber |
Connection Type | STP |
Switch Capacity | 2 |
Compatible Switch Type | Industrial DIN Mount |
Power Source | Redundant Power Supply |
Standards Met | UL 508A Standard for Industrial Control Panels, UL Type 4/12 or 4X, IP66 Rated, RoHS Compliant |
NEMA Rating | 4/12 |
IP Rating | IP66 |
Includes | (2) Allen-Bradley (TM) 24 Volt DC, 80 Watt Power Supply; 3Ft CAT6 Copper Patch Cords and CAT6 MINI-COM(R) Copper Modules; 48 Port Modular Patch Panel; 1 Meter Fiber Optic Uplink Patch Cords with (6) LC Fiber Optic Adapter Modules; Fiber Surface Mount Box for Fiber Optic Uplink Patching; All Cable Management Systems Pre-Installed (Including Strain Relief Bars, L-Rings and Fiber Slack Spool), Protective Cover Over All AC Wiring and Devices, and a Gland Plate for Cabling Entry and Exit |
UPC | 07498303950 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 19.0463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Network Zone System: RKCB36--SA-ENG | English | |
Specification Sheets | Switch Ready No UPS: ZCSP26--WW-ENG | English | |
Specification Sheets | Switch Ready No UPS: ZCPS26--WW-UKE | UK English | |
Specification Sheets | Switch Ready Network Zone System | English | |
Part Drawings | Switch Ready 36" Enclosure: 12V304EF | English | |
Installation Documents | Integrated and Switch Ready 36" Enclosure: CM628 | English | |
Application Guides | Network Zone Systems Thermal Management Application Guide IN-CD-0012 | English |