The PanZone Fan Kit is 61 CFM and 120V (NA Plug). For use with TrueEdge WME3**, WME6**, and WME9**.
Product Type | Enclosure Fan Kit |
Material | Steel |
Overall Width (In.) | 4.69 |
Overall Width (mm) | 119.1 |
Overall Depth (In.) | 1 |
Overall Depth (mm) | 25.4 |
Overall Height (In.) | 4.69 |
Overall Height (mm) | 119.1 |
For Use With | TrueEdge Wall Mount Cabinets |
Color | Black |
Standards Met | Designed to Meet NEMA Type 2, Designed to Meet Telcordia GR-487-CORE Tamper Resistance, RoHS Compliant |
Includes | (1) 4.68" Fan, (2) Fan Guard, (1) 6Ft Length Schuko Wire Harness Assembly, (4) Mounting Screw, (5) Lock Washer, (4) Hex Nut, (1) #8-32 Screw |
Sub Brand | PanZone® |
UPC | 07498345293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2298 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® TrueEdge Vertical Wall Mount Enclosure Specification Sheet RKSP211-WW-ENG | English | |
Specification Sheets | Gabinete Vertical PanZone® TrueEdge de Montaje en Pared Hoja de Especificaciones ZCSP42 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - PZAEFAN | English | |
Part Drawings | Part Drawings - DXF - PZAEFAN | English | |
Part Drawings | 4.68", 61CFM, 115V AC Fan for PanZone Active Enclosure | English | |
Installation Documents | Installation Instruction V00029TB_04 for Vertical Wall Mount Enclosures - WME3BL, WME6BL and WME9BL | English | |
Installation Documents | Gabinete Vertical para Montaje en Pared Instrucciones de Intalacion V00029TB-SPA | Spanish (Español) | |
Selection Guides | PanZone® Wall Mount Solutions Selection Guide - RKSG08 | ||
Selection Guides | NEMA Wall Mount Selection Guide RKSG7--WW-ENG | English | |
Selection Guides | Guía de Selección de Montaje en Pared NEMA para Montaje de Equipos de 19" Guia de Selección RKSG7 | Spanish (Español) |