The TrueEdge™ Vertical Wall Mount Enclosure provides a comprehensive architecture that allows up to 36" of switch and/or server active equipment depth to be mounted in a low-profile application. The TrueEdge™ has adjustable rails to allow for optimal configuration. This enclosure houses 9RU of passive equipment and 9RU active equipment. 20" Depth, 42" Height, Black
Product Type | Wall Mount Enclosure |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 181.44 |
Maximum Load Capacity (lb) | 400 |
Number of Rack Units | 9 |
Overall Width (In.) | 28.5 |
Overall Width (mm) | 724 |
Overall Depth (In.) | 19.9 |
Overall Depth (mm) | 506 |
Overall Height (In.) | 42 |
Overall Height (mm) | 1068 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | UL 2416 |
Part Features | Includes E-Rails and Passive Rails |
UPC | 61305677731 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.3382 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |