The Panduit Switch Mounting Bracket Kit mounts the Cisco 5010 switch to Panduit R2P, R2P96, R2P48, R2P79 Two-Post Racks. The brackets are mounted to both sides of the 3-inch (76mm) channel for extra stability without taking up additional RU space. Steel, 1 RU, Black, 1pc.
Product Type | 2-Post Rack Bracket |
Material | Steel |
Overall Width (In.) | 1 |
Overall Width (mm) | 25 |
Number of Rack Units | 1 |
Color | Black |
UPC | 07498333046 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0757 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7565 |
Specification Sheets | Cisco 2 Post Rack Switch Brackets Specification Sheet RKSP120--WW-ENG | English | |
Part Drawings | Cisco 5010 Mount Bracket Assembly: V10160FC | English | |
Part Drawings | Cisco 5010 Mount Bracket Assembly: V10160FC | English | |
Part Drawings | Cisco 5010 Mount Bracket Assembly: V10160FC | English | |
Installation Documents | 2 Post Rack Mount Bracket Kit for Cisco N2K and N5K Switches | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English |