The Panduit Industrial Automation Four-post Rack System is designed to manage industrial-automation copper and fiber patch cables with maximum flexibility. Posts can be adjusted to 23in (584mm) for popular switches or to 29in (737mm) for a server or 1RU or 2RU switches with brackets. The front and rear posts can also mount Panduit NetRunner® or PatchRunner® Vertical Cable Managers and accessories, such as power outlet unit brackets. Steel, 24 RU, Black, 1pc + hardware kit and paint piercing bonding kit.
Note | Rack has adjustable depth |
Material | Steel |
Mounting Bolt Method | Cage Nut |
Overall Width (In.) | 23.25 |
Overall Width (mm) | 591 |
Number of Rack Units | 24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (lb) | 2000 |
Sub Brand | IndustrialNet™ |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (40) 5/16 - 18 serrated head bolts, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw, (25) #12-24 cage nuts |
UPC | 07498364297 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0489 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Industrial Automation 4 Post Rack: RKSP119--WW-ENG | English | |
Part Drawings | Industrial 24-Post Rack 24RU Cage Nut Rails (IAR4P48CN) Part Drawing 12V312AA-DC | English | |
Installation Documents | Industrial Automation 4-Post Rack 24 RU with Cage Nut Rails - IAR4P48CN (CM569B) | English |