The Net-Contain™ End of Row Kit is used with the Universal Aisle Containment Drop Away Roof Panels. The End of Row Kit is for a 6-foot (1800mm) aisle, and can extend up to four inches. It is white.
Aisle type | Cold Aisle |
Product Type | Roof Section |
Material | PVC/Vinyl |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 73.86 |
Overall Length (mm) | 1.876 |
Overall Width (In.) | 70.8 |
Overall Width (mm) | 1.8 |
Overall Height (In.) | 24.41 |
Overall Height (mm) | 620 |
Color | White |
Standards Met | RoHS Compliant |
UPC | 61305656928 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5843 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Drop Away Roof Panel | English | |
Specification Sheets | Panel de Techo Desprendible Hoja de Especificaciones RKSP179--SA-SPA | Spanish (Español) | |
Part Drawings | End Of Row Kit 1800mm | English | |
Part Drawings | End Of Row Kit 1800mm | English | |
Part Drawings | End Of Row Kit 1800mm | English | |
Installation Documents | Drop Away Panel Ceiling System for Universal Aisle Containment - 1800mm | English | |
Installation Documents | Contención de Pasillo Universal Net-Contain Instrucciones de Instalación V00029JB | Spanish (Español) | |
Selection Guides | Paneles Desprendibles Guía de Selección RKSG04 | Spanish (Español) |