The Net-Contain™ End of Row Cap is part of the Universal Single Row Containment system and provides a seal around a single door. It is black.
Aisle type | Hot Aisle / Cold Aisle |
Product Type | End of Row Cap |
Material | Steel |
Sub Brand | Net-Contain™ |
Overall Length (In.) | 1 |
Overall Length (mm) | 24 |
Overall Width (In.) | 44.9 |
Overall Width (mm) | 1.141 |
Overall Height (In.) | 91 |
Overall Height (mm) | 2.311 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498308324 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.6250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Contain™ Universal Single Row Aisle Containment System: RKSP161--WW-ENG | English | |
Part Drawings | Net-Contain USRC End of Row Cap - CUSREORCPB1 | English | |
Part Drawings | CUSREORCPB1: DWG | English | |
Part Drawings | CUSREORCPB1: DXF | English | |
Part Drawings | Universal Single Row Containment for Roofing | English | |
Part Drawings | Universal Single Row Containment for Vertical Walls | English | |
Installation Documents | Net-Contain USRC End of Row Cap - V00029GV | English | |
Installation Documents | Net-Contain Universal Single Row Containment System - USRC - V000029GR-Rev.02 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |