Loose Plug Pack used to align and quickly install and remove 6 patch cords into a switch, Red
Sub Brand | QuickNet™ |
Product Type | Plug Pack |
Overall Length (ft.) | 0.14 |
Color | Red |
Termination End 1 | Modular Plug |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -10 |
Minimum Installation Temperature (°F) | 14 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Number of Plugs | 6 |
UPC | 61305677631 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1748 |
Part Drawings | Low Profile Six-Position Plug Pack Assembly Part Drawing 01763NAA-DC | English | |
Part Drawings | Quicknet Switch Patching Harness Part Drawing 02802-31 | English | |
Part Drawings | Quicknet Switch Port Harness Part Drawing 02802-43 | English | |
Installation Documents | QuickNet Plug Packs Installation Instructions PN461F | English |