QuickNet Switch Patching Harness contructed of Category 6 28 AWG, UTP, CM/LSZH copper cable, a 6-Pack Blue Plug Pack on one end with Modular Plugs on the other end, 7 ft
Sub Brand | QuickNet™ |
Product Type | Switch Harness |
Performance Level | Category 6 |
Overall Length (ft.) | 7 |
Overall Length (m) | 2.1 |
Cable Construction | UTP |
Color | Blue |
Flammability Rating | Dual Rated (CM/LSZH) |
Connector 1 Type | RJ45 |
Termination End 1 | Plug Pack |
Termination Color End 1 | Blue |
Connector 2 Type | RJ45 |
Termination End 2 | Modular Plug |
Termination Color End 2 | Blue |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Number of Plugs | 6 |
Standards Met | RoHS Compliant |
Part Features | Integrated finger latch, wide range of performance levels, variety of configurations, variety of lengths, modular design, low profile design, marker ties and identification labels. |
UPC | 07498378112 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1147 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1467 |
Product Bulletins | QuickNet Plug Pack Cable Assemblies - WW-COCB17 | English | |
Product Bulletins | QuickNet Cat 6 SD Switch Harnesses (Americas): COCB21--SA-ENG | English | |
Part Drawings | QuickNet Switch Patching Harness: 02802-31 | English | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG | English | |
Selection Guides | Guía de Selección 28 AWG - Categoría 5e, 6 y 6A Guia de Seleccion COSG10--WW-SPA | Spanish (Español) |