The Audio/video punchdown base is used to assist in terminating Mini-Com® S-Video and RCA Punchdown Modules.
Product Type | Audio Visual Punchdown Base |
Sub Brand | Mini-Com® |
Color | Black |
Material | ABS |
Overall Height (In.) | 2.18 |
Overall Height (mm) | 55.4 |
Overall Length (In.) | 1.04 |
Overall Length (mm) | 26.4 |
Overall Width (In.) | 2.18 |
Overall Width (mm) | 55.4 |
For Use With | Audio/video punchdown base used to assist in terminating Mini-Com® S-Video and RCA Punchdown Modules. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498380928 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0081 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.4055 |
Part Drawings | Part Drawing - DWG - AVPDB1_1 | English | |
Part Drawings | Part Drawing - DXF - AVPDB2 | English | |
Part Drawings | Audio/Visual Punchdown Base COAVPDB--ENG | English |