Product Type | Wire Cap |
Performance Level | Category 6 |
Connector Type | Jack Accessory |
Termination Style | TG Style |
Body Material | Polycarbonate |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Off White |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant |
Overall Depth (In.) | 0.96 |
Overall Depth (mm) | 24.4 |
Overall Height (In.) | 0.63 |
Overall Height (mm) | 16 |
Overall Length (In.) | 0.96 |
Overall Length (mm) | 24.4 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
UPC | 61305625634 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0771 |