The NetKey® Cat 5e UTP RJ45 Leadframe Keystone Jack Module is designed to terminate 4-pair, 22-24 AWG twisted pair cable. Each module is 100% factory tested for continuity. Contacts are plated with 50 microinches of gold for superior performance. Jack modules are compatible with keystone interfaces including NetKey Faceplates, Modular Patch Panels, and Surface Mount Boxes. This jack module is black and includes 25 per package.
Note | Leadframe style jack; convenience pack of 25 |
Product Type | Jack Module |
Performance Level | Category 5e |
Connector Type | Jack Module - Standard |
Termination Style | Leadframe |
Body Material | ABS/Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Keystone |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | NetKey® |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 70 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.87 |
Overall Height (mm) | 22.1 |
Overall Length (In.) | 1.37 |
Overall Length (mm) | 34.8 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
UPC | 07498371782 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.3466 |
Specification Sheets | NetKey® Category 5e Leadframe Jack Modules Spec Sheet COSP580 | English | |
Videos | NetKey Leadframe Jack Module Termination Instructions | English | |
Part Drawings | NetKey Category 5e connector module - DXF | English | |
Part Drawings | Netkey Twisted Pair Connector Module Part Drawing 02479-350 | English | |
Part Drawings | NetKey Category 5e connector module - DWG | English | |
Installation Documents | NetKey Keystone Style Jack Modules: NK178D | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |