Single gang faceplate frame accepts up to two 1/2-size module inserts or three 1/3-size module inserts. Supplied with labels and label cover/screw covers, Black.
Sub Brand | Pan-Net® |
Product Type | Faceplate Frame |
Material | ABS |
Color | Black |
Identification Type | Label Pocket |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.58 |
Overall Depth (mm) | 14.73 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Series Type | Executive |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498303173 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0163 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1630 |
Part Drawings | Part Drawing - DWG - CBEXXY | English | |
Part Drawings | Part Drawing - DXF - CBEXXY | English | |
Part Drawings | Single Gang Executive Faceplate Frame COCBEXXY--ENG | English | |
Installation Documents | Mini-Com Faceplate Frames & Inserts Installation Instructions PN386B | English |