The Mini-Com® 1/2 size sloped module insert, accepts two Mini-Com® modules, mounts to faceplate frames and is black.
Sub Brand | Pan-Net® |
Product Type | Modular Insert |
Material | ABS |
Outlet Orientation | Sloped |
Color | Black |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Overall Width (In.) | 1.56 |
Overall Width (mm) | 39.62 |
Overall Depth (In.) | 0.71 |
Overall Depth (mm) | 18.03 |
Overall Height (In.) | 1.34 |
Overall Height (mm) | 34.04 |
Number of Ports | 2 |
Mount Method | Snap In |
Standards Met | RoHS Compliant |
UPC | 07498361402 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0317 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1583 |
Specification Sheets | Mini-Com® Faceplate Frames and Inserts Specification Sheet OTSP38--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CHS2 | English | |
Part Drawings | Part Drawing - DXF - CHS2 | English | |
Part Drawings | Mini-Com 2 Position Sloped 1/2 Size Insert COCHS2XX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |