Mini Com modular furniture faceplate snaps into knockouts found on Knoll Equity furniture. Accepts three Mini-Com® Modules. Black.
Note | Custom Opening. |
Product Type | Furniture Faceplate |
Number of Ports | 3 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 3.65 |
Overall Width (mm) | 92.71 |
Overall Depth (In.) | 1.48 |
Overall Depth (mm) | 37.59 |
Overall Height (In.) | 1.95 |
Overall Height (mm) | 49.53 |
Standards Met | RoHS Compliant |
UPC | 07498383446 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - CFFPKE3 | English | |
Part Drawings | Part Drawing - DXF - CFFPKE3 | English | |
Part Drawings | Mini-Com 3 Position Furniture Faceplate For Knoll Equity Beltline Series COCFFPKE3XX--ENG | English |