Mini Com rectangular adapter, mounts behind standard GFCI faceplates, accepts one Mini-Com® Module, Electric Ivory.
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Electric Ivory |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36.1 |
Overall Depth (In.) | 0.43 |
Overall Depth (mm) | 11 |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 103.2 |
Standards Met | RoHS Compliant |
UPC | 07498371284 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | Part Drawing - DWG - CFG1 | English | |
Part Drawings | Part Drawing - DXF - CFG1 | English | |
Installation Documents | Mini-Com Module Frames: PN100H | English | |
Installation Documents | Pan-Way™ Snap-On Faceplates with Communication Modules Installation Instructions RW82C | English |