CFPAGS2SIWY

Adapter

Mini Com 50mm x 50mm adapter with one 1/2-size sloped shuttered insert, accepts two Mini-Com modules. Supplied with mounting screws and metal mounting plate. Off White.

Specifications

Style

Sloped

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

2

Color

Off-White

Faceplate Size

50mmx50mm

Overall Length (In.)

2

Overall Length (mm)

50

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303302

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

Mini-Com 2 Position German Adapter Kit COCFPAGS2SXX--ENG

US English

Part Drawings

Mini Com 2 Position German Sloped Shuttered Adapter Kit-02479-153

US English

Part Drawings

Mini Com 2 Position German Sloped Shuttered Adapter Kit-02479-153

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products