Mini Com Classic Series double gang kit, includes faceplate frame and six flat inserts (two port each), accepts twelve Mini-Com® modules. Off White.
Product Type | Faceplate |
Number of Ports | 10 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 114.3 |
Overall Depth (In.) | 0.83 |
Overall Depth (mm) | 21.1 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Double Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498371604 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2839 |
Part Drawings | Part Drawing - DWG - CFPF12-2G | English | |
Part Drawings | Part Drawing - DXF - CFPF12-2G | English | |
Part Drawings | Mini-Com 12 Position Classic Series Double Gang Faceplate Kit COCFPF12XX-2G--ENG | English |