Mini Com 86mm x 86mm sloped faceplate, accepts two Mini-Com modules, includes one blank module. Off White.
Product Type | Faceplate |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Off White |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped |
Overall Width (mm) | 86 |
Overall Depth (In.) | 0.94 |
Overall Depth (mm) | 24 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 86 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 07498303425 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CFPUKS2BXXY | English | |
Part Drawings | Part Drawing - DXF - CFPUKS2BXXY | English | |
Part Drawings | Mini-Com 2 Position 86mm x 86mm Sloped Faceplate With Blank Module COCFPUKS2BXXY--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |