Mini Com sloped faceplate for use with Thorsman plastc and metal trunking, accepts four Mini-Com modules. Polar White
Product Type | Faceplate |
Number of Ports | 2 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Polar White |
Identification Type | Label Pocket |
Outlet Orientation | Sloped |
Overall Width (In.) | 3.31 |
Overall Width (mm) | 84.07 |
Overall Depth (In.) | 1.54 |
Overall Depth (mm) | 39.11 |
Overall Height (In.) | 3.31 |
Overall Height (mm) | 84.07 |
Mount Orientation | Horizontal |
Standards Met | RoHS Compliant |
UPC | 07498398016 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Mini-Com 4 Position Sloped Faceplate For Use With Thorsman Trunking COCFTSL4XX--ENG | English | |
Installation Documents | Mini-Com 4-Port Sloped Faceplate for Thorsman* Trunking Installation Instructions PN239A for Thorsman* Trunking | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |