Mini Com adapter for use with Galea and Valena faceplates, accepts two Mini-Com Modules. Black.
Product Type | Adapter |
Number of Ports | 2 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Outlet Orientation | Flat |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Overall Depth (In.) | 1.38 |
Overall Depth (mm) | 35.05 |
Overall Height (In.) | 2.76 |
Overall Height (mm) | 70.1 |
Standards Met | RoHS Compliant |
UPC | 07498335801 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - DWG - CGVA2BL | English | |
Part Drawings | Part Drawing - DXF - CGVA2BL | English | |
Part Drawings | Mini-Com 2 Position Faceplate Adapter For User With Legrand Galea / Valena Beltline Series COCGVA2BL--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN391B | English | |
Installation Documents | Mini-Com 2-Port Adaptr for Galea and Valena Faceplates Installation Instructions: PN391C | English |