Mini Com adapter snaps into 0.827 x 0.827 (21mm x 21mm) opening and accepts one Mini-Com® Module. Panel thickness should be 0.046 to 0.056 (1.17mm to 1.42mm), Arctic White.
Product Type | Adapter |
Number of Ports | 1 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Outlet Orientation | Flat |
Overall Width (In.) | 0.94 |
Overall Width (mm) | 23.87 |
Overall Depth (In.) | 1.47 |
Overall Depth (mm) | 37.33 |
Overall Height (In.) | 0.95 |
Overall Height (mm) | 24.13 |
Standards Met | RoHS Compliant |
UPC | 07498372693 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0314 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1568 |
Part Drawings | Part Drawing - DWG - CMNZA | English | |
Part Drawings | Part Drawing - DXF - CMNZA | English | |
Part Drawings | Mini-Com 1 Position New Zealand Faceplate Adapter COCMNZAXX-X--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |