globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Mini-Com® adapter snaps into 0.827 x 0.827 (21mm x 21mm) opening and accepts one Mini-Com® module. Panel thickness should be 0.016 to 0.056 (1.17mm to 1.42mm). The adapter is white.

Specifications

Product Type Adapter
Number of Ports 1
Region EMEA
Module Type Mini-Com®
Sub Brand Pan-Net®
Material ABS
Color White
Outlet Orientation Flat
Overall Width (In.) 0.94
Overall Width (mm) 23.87
Overall Depth (In.) 1.47
Overall Depth (mm) 37.33
Overall Height (In.) 0.9
Overall Height (mm) 22.86
Standards Met RoHS Compliant

Packaging Detail

UPC 07498367515
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0317
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1583

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}