Mini Com Ultimate ID Classic series single gang vertical faceplate accepts four Mini-Com® Modules, includes label pockets. International Gray. LABELS NOT INCLUDED
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | International Gray |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498385584 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | UICFP4.dwg | English | |
Part Drawings | UICFP4.dxf | English | |
Part Drawings | Mini-Com Ultimate ID 4 Position Vertical Classic Series Faceplate Part Drawing 01279-07 | English | |
Installation Documents | Mini-Com Ultimate ID Faceplates Installation Instructions PN279H | English |