Mini-Com® surface mount box accepts two Mini-Com® modules. Includes spring shuttered doors. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.
Product Type | Shuttered Surface Mount Box |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | Off White |
Identification Type | Adhesive Label |
Includes | (1) 2-PLTIM-M PAN-TY, (2) Magnet(Attached)(CSBM-X), (3) Base, (4) Cover |
Overall Length (In.) | 2.47 |
Overall Length (mm) | 62.7 |
Overall Width (In.) | 2.36 |
Overall Width (mm) | 59.9 |
Overall Height (In.) | 0.62 |
Overall Height (mm) | 15.7 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498383941 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0105 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1053 |
Part Drawings | JOS20000.dwg | English | |
Part Drawings | JOS20000.dxf | English | |
Part Drawings | Mini-Com 2 Position Shuttered Surface Mount Box Kit Part Drawing 00800-35 | English | |
Installation Documents | Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP | Japanese (日本人) |