The SmartKeeper USB Type C blockout device will protect USBC openings to limit or prevent unauthorized access by adding a physical layer. It can also protect the port from dust and debris or from damage by a foreign object. It can only be removed with SmartKeeper Master Key. The device is red.
Note | SKMKEY is required |
Sub Brand | SmartKeeper |
Product Type | USB Type C Blockout Device |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | USB Type C |
Overall Height (In.) | 0.27 |
Overall Height (mm) | 6.8 |
Overall Width (In.) | 0.67 |
Overall Width (mm) | 17.1 |
Overall Length (In.) | 1.03 |
Overall Length (mm) | 26.3 |
UPC | 61305673719 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0200 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 1.0000 |
Specification Sheets | SmartKeeper USB Type C Blockout Device | English | |
Part Drawings | SmartKeeper USB Type C Blockout Device | English | |
Installation Documents | SmartKeeper USB Type C Blockout Device - Installation Instructions | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Line Cards | Physical Security Solution Guide COLC7-SA-ENG | English |