This 12 fiber outside plant armored (single armor, single jacket) cable is OS2, non-rated and features 250µm fibers.
Note | See Specification Sheet for technical details |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Outside Plant |
Armor or Non-Armor | Armored |
Fiber Type | Singlemode |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 250um Loose Tube |
Flammability Rating | Not Rated |
EuroClass Rating | NA |
Cable Color | Black |
Sub Brand | Opti-Core® |
Part Features | Gel-free design with water swellable tape, UV resistant cable sheathing, Medium density polyethylene jacket |
UPC | 07498381315 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.8180 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Outside Plant Cable, Armored and Unarmored - Americas Specification Sheet FBDS35--WW-ENG | English | |
Installation Documents | Opti-Core Outside Plant ROL Cable Best Practices: FS077 | English | |
Installation Documents | Buried Cable Installation Best Practices: FS079 | English | |
Installation Documents | Aerial Cable Installation Best Practices: FS078 | English | |
Installation Documents | Wire Mesh Pulling Grips for Fiber Optic Cable Best Practices: FS080 | English | |
Installation Documents | Underground Cable Installation Best Practices: FS081 | English | |
Catalogs | Preferred Parts Catalog for Latin America-ENG | English | |
Catalogs | Preferred Parts Catalog for Mexico - Eng. | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English |