MT-RJ multimode duplex fiber optic adapter module.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Material | Phosphor Bronze |
Overall Length (In.) | 1.37 |
Overall Length (mm) | 34.8 |
Standards Met | RoHS Compliant |
Product Type | MT-RJ Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes |
Color | Electric Ivory |
Module Color | Black |
Connection Type | MT-RJ |
UPC | 07498379328 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0044 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0439 |
Part Drawings | Multimode MTRJ Plug Adapter Module: 00857-4 | English | |
Part Drawings | Multimode MTRJ Plug Adapter Module: 00857-4 | English | |
Part Drawings | Multimode MTRJ Plug Adapter Module: 00857-4 | English |