The SC duplex adapter connects two SC connector pairs in one module space and features a blue, singlemode fiber adapter and has zirconia split sleeves. This part (ending in -L) is a pack of 50 adapters.
Sub Brand | Mini-Com® |
Material | Zirconia Ceramic |
Overall Length (In.) | 1.91 |
Overall Length (mm) | 48.5 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Product Type | SC Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Color | Blue |
Connection Type | SC Duplex |
UPC | 07498342335 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0717 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1434 |
Specification Sheets | SC Fiber Optic Adapters Specification Sheet FBSP121--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - 01115_08 | English | |
Part Drawings | Part Drawings - DWG - FADSCAQ-L | English | |
Part Drawings | Part Drawings - DXF - FADSCAQ-L | English | |
Part Drawings | Fiber Adapter Duplex SC Part Drawing 01115-08 | English |