Cable Type |
900µm tight-buffered duplex |
Part Features |
NA |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498304739 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0039 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.0386 |
White Papers |
Rear Pivot Latch LC Connector |
US English |
|
Specification Sheets |
LC Fiber Optic Connectors FBSP13--WW-ENG |
US English |
|
Part Drawings |
LC Duplex Connectors for 900um Buffered Fiber (MM and SM) - 01371-46 |
US English |
|
Installation Documents |
LC Fiber Optic Connectors - PN335A |
US English |
|
Catalog Cut Sheets |
US English |
||
Installation Documents |
LC Fiber Optic Connectors: FS119 |
US English |
|
Press Releases |
PANDUIT Introduces Innovative LC System Solution |
US English |
|
Part Drawings |
LC Duplex Connectors for 900um Buffered Fiber (MM and SM) - 01371-46 |
US English |
|
Installation Documents |
LC Termination with 3.0mm Cable: FS057 |
US English |
|
Part Drawings |
Fiber Optic Singlemode/Multimode Duplex LC Connector with 900um Boot FBFLCDM900BLY--ENG |
US English |