OM3 8 fiber round harness plenum PanMPO female To LC Uniboot 60cm (24 inch) equal breakout 40G to 10G Std. IL - 4 feet.
Fiber Type | OM3 |
Number of Fibers | 8 |
Connector 1 Type | PanMPO™-12 Female |
Connector 2 Type | LC Uniboot |
Sub Brand | QuickNet™ |
Overall Length (ft.) | 4 |
Overall Length (m) | 1.2 |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, TIA/EIA 604-12 (FOCIS-12) and RoHS Compliant |
Flammability Rating | Plenum (OFNP) |
Product Type | Harness Cable Assembly |
Application | Interconnection of MPO modular transceiver ports with multiple LC modular ports |
Cable Color | Aqua |
Part Features | Cost-effective solution for interconnecting high speed switches and allows for distribution to different locations in the data center. |
UPC | 07498398024 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | QuickNet 4 to 1 Conversion Harness Cable Assemblies | English | |
Part Drawings | PanMPO to LC Uniboot 8-fiber Harness Cable Assembly: M02680FT-DC | English | |
Installation Documents | OM3 8 Fiber Round Harness PanMPO: FBPANMPOLCUBHRNSFS046 | English | |
Installation Documents | PanMPO Connector Changeover Instructions (For PanMPO Connectors only) | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English |