This HD Flex™ Fiber Adapter Panel features 6 MPO ports with type A adapters. It features key MPO up to key MPO down adapters and is black.
Connection Type | MPO |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Zirconia Ceramic |
Adapter Color | Black |
Overall Width (In.) | 3.46 |
Overall Width (mm) | 88 |
Overall Depth (In.) | 7.16 |
Overall Depth (mm) | 182 |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 12 |
Number of Ports | 6 |
Mount Method | DIN Rail |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS compliant |
Product Type | Rear Loading Adapter Panel |
Application | HD Flex MPO FAP with Type A adapter |
Color | Black |
Sub Brand | HD Flex™ |
UPC | 07498311978 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0561 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5609 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD FLEX Fiber Adapter Panel 6-Port MPO Cassette DWG | English | |
Part Drawings | HD FLEX Fiber Adapter Panel 6-Port MPO Cassette DXF | English | |
Part Drawings | HD Flex Fiber Adapter Panel 6-port MPO Cassette Part Drawing SEE NOTES | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English | |
Selection Guides | Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA | Spanish (Español) |