This HD Flex™ Fiber Adapter Panel features 6 MPO ports with type B adapters. It features key MPO up to key MPO up adapters and is charcoal gray.
Material | Plastic |
Adapter Color | Gray |
Number of Ports | 6 |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Application | Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498311979 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0525 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5250 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Flex Fiber Adapter Panel 6-port MPO Cassette Part Drawing SEE NOTES | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English | |
Selection Guides | Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA | Spanish (Español) |