The cradle is designed for the original OptiCam® tool, for the termination of LC OptiCam® Connectors. The cradle is black, with a natural-colored alignment tube, and comes in a pack of two.
Product Type | Replacement LC Cradle |
Color | Black |
Sub Brand | OptiCam® |
Application | Fiber Termination |
Standards Met | RoHS compliant |
Connection Type | LC |
UPC | 07498342233 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0576 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | OPTICAM LC TOOL CRADLE KIT | English |