RGS13448-10-1

NA

Ten grounding strips; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

Specifications

Standards Met

TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-29

Includes

Ten grounding strips; 83.90" (2.1m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, ten grounding stickers and 30 each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

Number of Rack Spaces

48

Overall Length (In.)

83.90

Overall Length (m)

2.1

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Overall Width (In.)

0.67

Overall Width (mm)

17.1

Part Features

Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498380375

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4086

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

StructuredGround Kits for Rack Grounding: T-PMPI-262-PC

US English

Selection Guides

StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA

US English

Part Drawings

Grounding Strip Kits for Threaded Rail Fasteners

US English

Specification Sheets

StructuredGround™ Grounding Strips

US English

Related Products