The LICC4-22-TL Copper Lay-In-Lug, one-hole, is used for quick installation of a continuous grounding conductor. The wide wire range-taking capability minimizes inventory requirements. Copper body lugs are UL Listed for direct burial in earth or concrete.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 1.16 |
Overall Length (mm) | 29.5 |
Maximum Compatible Conductor Size (AWG STR) | 4 |
Minimum Compatible Conductor Size (AWG STR) | 14 |
Overall Width (In.) | 0.39 |
Overall Width (mm) | 9.9 |
Overall Height (In.) | 0.87 |
Overall Height (mm) | 22.1 |
Stud Hole Size (In.) | 0.22 |
Stud Hole Size (mm) | 5.59 |
Application | Utility/Ground Grid |
Standards Met | cULus Listed 467 for Grounding applications, DB Rated |
Product Type | Lay-In Lug |
UPC | 61305687852 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.0190 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0761 |
Videos | Reliable Infrastructure for Renewable Energy Video | English | |
Videos | The Importance of Grounding and Bonding the Physical Infrastructure Video | English | |
Part Drawings | LIAC, LICC Lay-In Lug (Reditek Phase 2) Customer Drawing - 03468NBE-DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |