globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The LICC4-22-C Copper Lay-In-Lug, one-hole, is used for quick installation of a continuous grounding conductor. The wide wire range-taking capability minimizes inventory requirements. Copper body lugs are UL Listed for direct burial in earth or concrete.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Sub Brand StructuredGround™
Material Copper
Overall Length (In.) 1.16
Overall Length (mm) 29.5
Maximum Compatible Conductor Size (AWG STR) 4
Minimum Compatible Conductor Size (AWG STR) 14
Overall Width (In.) 0.39
Overall Width (mm) 9.9
Overall Height (In.) 0.87
Overall Height (mm) 22.1
Stud Hole Size (In.) 0.22
Stud Hole Size (mm) 5.588
Application Utility/Ground Grid
Standards Met cULus Listed 467, DB Rated
Product Type Lay-In Lug

Packaging Detail

UPC 07498339063
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0365
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}