The PSL-MCB Universal Miniature Circuit Breaker Lockout quickly locks out miniature circuit breakers commonly used in industrial automation and motor control. Easy installation with a screwdriver. Nylon. 1.75" x 0.40" (44.4 mm x 10.1 mm). Color Red. 1 per package

Specifications

Product Type Circuit Breaker Lockout
Color Red
Material Nylon
Overall Length (In.) 0.4
Overall Length (mm) 10.1
Overall Width (In.) 1.75
Overall Width (mm) 44.4
Environment Harsh Environment
For Use With Miniature circuit breakers
Application Quickly locks out miniature circuit breakers commonly used in industrial automation and motor control
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Part Features Easy to use

Packaging Detail

UPC 07498339758
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0186
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language