globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PSL-MCBNT Universal No-Tool Miniature Circuit Breaker Lockout quickly locks out miniature circuit breakers commonly used in industrial automation and motor control. Easy installation by hand with no tool required. Nylon. 1.90" x 0.40" (48.2 mm x 10.1 mm). Color Red. 1 per package

Specifications

Product Type Circuit Breaker Lockout
Color Red
Material Nylon
Overall Length (In.) 0.4
Overall Length (mm) 10.1
Overall Width (In.) 1.9
Overall Width (mm) 48.2
Environment Harsh Environment
For Use With Miniature circuit breakers
Application Quickly locks out miniature circuit breakers commonly used in industrial automation and motor control
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Part Features no tool installation

Packaging Detail

UPC 07498339761
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0186
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1860

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}